WR-102 Square Cover Flange to End Launch SMA Female Waveguide to Coax Adapter Operating From 7 GHz to 11 GHz

Product ID: PE9849
Product discontinued.
Replaced with PE9849.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-102
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency7 GHz
Maximum Frequency11 GHz
Maximum VSWR1.4:1

Description

WR-102 Square Cover Flange to End Launch SMA Female Waveguide to Coax Adapter Operating from 7 GHz to 11 GHz

PE9849 WR-102 waveguide to coax adapter is also known as a WR-102 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-102 to SMA connector and has a female gender. Our WR-102 to SMA female waveguide adapter transition has a end launch design and has a square cover flange. Pasternack end launch WR-102 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz.

WR102 waveguide to SMA transition adapter to coax PE9849 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-102 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.