Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, X Band 11 GHz, 6,000 Watts, UG Cover, 12V, TTL Logic, Self Cut Off

Product ID: PEWGS6039

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandX band
Minimum Frequency7 GHz
Maximum Frequency11 GHz
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Set Indicators
Additional Actuator Feature 4Manual Override

Description