In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-102 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, X Band 11 GHz, 6,000 Watts, UG Cover, 12V, Self Cut Off, Set Indicators

Product ID: PEWGS6038

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Flange Size Flange Type Flange GroupUG Cover Grooved Flange
Frequency BandX band
Minimum Frequency7 GHz
Maximum Frequency11 GHz
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window

Description