WR102 waveguide electromechanical relay switch PEWGS6039 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR102 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR102 gold-plated electromechanical switches are always in stock and have a 6,000 Watt maximum input power rating 6,000 watts latching aluminum waveguide relay switch PEWGS6039 can operate in the ultra-wide X band frequency range of 7 GHz to 11 GHz. 11 GHz max WR102 6,000 watt waveguide electromechanical relay switch that has a typical actuating voltage of 12V is sold by Pasternack who has been in business since 1972. Electromechanical relay 12V 6,000 W max power X band waveguide has high UG Cover grooved flanges ports.
These WR102 11 GHz aluminum body waveguide relay switches plated in gold produce a maximum actuating current of mA at a 12 V nominal operating voltage. mA 6,000 W waveguide electromechanical latching relay switch PEWGS6039 by Pasternack has an operating range of 10 V to 20 V. The patented motor drive housings for PEWGS6039 X band electromechanical relay switches at 12 V with manual override control ttl-logic latching actuators support a removable cover for set indicators and a self cut off for the position indicator. Pasternack WR102 SPDT/DPDT waveguide relay switch that requires a +12 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
11 GHz aluminum waveguide electromechanical relay switch can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6039 Electromechanical WR102 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. X band Pasternack SPDT/DPDT UG Cover flanged waveguide relay switch with 1.27 lbs of weight, is 0 in. wide, 0 in. long, and 0 in. high. WR102 12 Vdc mA 7 GHz to 11 GHz electromechanical relay switch with maximum 1.1:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6039 PDF datasheet are available on the product page for this WR102 6,000 W 11 GHz waveguide electromechanical relay switch with UG Cover flanges.
Industry-leading electromechanical polarity X band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.1:1 VSWR WR102 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.06 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6039 6,000 kW WR102 11 GHz X band waveguides golds are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR102 SPDT/DPDT latching switch with 0.06 dB insertion loss and 80 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR102 waveguide electromechanical latching relay switch with 100,000,000 ns typical switching speed and 250,000k cycles can not be bested.