Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Waveguide Antenna, 7 GHz to 11 GHz Frequency Range, 15 dBi Gain,

Product ID: PEWAN102-15

Pricing

QuantityPrice
1-4$1,410.00
5-9$1,381.80
10-24$1,353.60
25-99$1,325.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 17
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Frequency, Min7 GHz
Frequency, Max11 GHz
Beam Width V32
Beam Width H31

Description