Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Waveguide Antenna, 7 GHz to 11 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN102-20

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Frequency, Min7 GHz
Frequency, Max11 GHz
Beam Width V17.3
Beam Width H17.5

Description