Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-102 Standard Gain Horn with 10 dBi gain, N Female connector

Product ID: PEWAN102-10NF

Pricing

QuantityPrice
1-4$1,720.00
5-9$1,651.20
10-24$1,582.40
25-99$1,513.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min7 GHz
Frequency, Max11 GHz

Description