In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-102 Standard Gain Horn with 10 dBi Gain, SMA Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN102-10SF

Pricing

QuantityPrice
1-4$1,974.00
5-9$1,934.52
10-24$1,895.04
25-99$1,855.56
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min7 GHz
Frequency, Max11 GHz

Description