PEWAN102-15NF standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-102 input and a waveguide to coaxial transition adapter. Our WR-102 standard gain horn antenna has a waveguide to coax adapter transition with a type N connector input that is female gender.
WR-102 standard gain horn waveguide antenna with N type input has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz. Pasternack PEWAN102-15NF WR-102 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-102 waveguide antenna with type N adapter has a vertical beam width of 31 and horizontal of 32 degrees at 3 dB.
Pasternack is where to buy a WR-102 standard waveguide gain horn antenna with WR-102 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-102 standard waveguide horn antenna with type N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.