Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-102 Standard Gain Horn with 20 dBi gain, End Launch SMA Female connector

Product ID: PEWAN102-20ELSF

Pricing

QuantityPrice
1-4$1,820.00
5-9$1,747.20
10-24$1,674.40
25-99$1,601.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min7 GHz
Frequency, Max11 GHz

Description