Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Bandpass Waveguide Filter With WR-112 Interface Operating from 7.9 GHz to 8.4 GHz

Product ID: PE-W112F001

Pricing

QuantityPrice
1-4$1,580.00
5-9$1,548.40
10-24$1,516.80
25-99$1,485.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-112
Waveguide Size 2 WR-112
Frequency, Min 7.9 GHz
Frequency, Max 8.4 GHz
Lowband Min Rejection 60 dB
Highband Min Rejection 50 dB

Description