Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
WR-112 Square Type Flange to End Launch SMA Female Waveguide to Coax Adapter Operating from 7.05 GHz to 10 GHz
Product ID:
PE9865
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-112 |
| Coax Connector Impedance | 50 Ohm |
| Coax Connector Series | SMA |
| Coax Connector Gender | Female |
| Waveguide Adapter Style | End Launch |
| Minimum Frequency | 7.05 GHz |
| Maximum Frequency | 10 GHz |
| Maximum VSWR | 1.4:1 |
Description
WR-112 Square Type Flange to End Launch SMA Female Waveguide to Coax Adapter Operating from 7.05 GHz to 10 GHz
PE9865 WR-112 waveguide to coax adapter is also known as a WR-112 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-112 to SMA connector and has a female gender. Our WR112 to SMA female waveguide adapter transition has a end launch design and has a square type flange. Pasternack end launch WR-112 to SMA waveguide to coaxial cable transition / adapter has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.
WR 112 waveguide to SMA transition adapter to coax PE9865 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-112 waveguide adapter transition with SMA interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table