Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Straight Waveguide Section 1.5 Inch Length, UG Square Cover Flange from 7.05 GHz to 10 GHz in Aluminum

Product ID: PEW112S001-1.5

Pricing

QuantityPrice
1-4$423.99
5-9$415.51
10-24$407.03
25-99$398.55
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-112
Flange Size 1UG
Waveguide Size 2WR-112
Flange Size 2UG
Length1.5 inches
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Flange Type 1Square Cover
Flange Type 2Square Cover

Description