Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Commercial Grade Straight Waveguide Section 9 Inch Length with UG-51/U Flange Operating from 7.05 GHz to 10 GHz

Product ID: PE-W112S001-9

Pricing

QuantityPrice
1-9$588.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-112
Flange Size 1UG-51/U
Waveguide Size 2WR-112
Flange Size 2UG-51/U
Length9 inches
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description

WR-112 Commercial Grade Straight Waveguide Section 9 Inch Length with UG-51/U Flange Operating from 7.05 GHz to 10 GHz

PE-W112S001-9 WR-112 waveguide section is straight and is 9 inches long. This 9 inch WR-112 straight waveguide section from Pasternack is commercial grade and has a UG-51/U flange. Our straight WR-112 waveguide section with UG-51/U flange has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.

WR-112 waveguide section PE-W112S001-9 is part of over 40,000 RF, microwave and millimeter wave components. Our commercial grade WR-112 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.