In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide Electromechanical Relay SPDT/DPDT Failsafe Switch, X Band 10 GHz, 7,000 Watts, CPR Flat, 28V, TTL Logic, Window Indicator

Product ID: PEWGS6071

Pricing

QuantityPrice
1-4$3,960.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Waveguide TypeStandard
Flange Size Flange Type Flange GroupCPR Flat Standard Flange
Frequency BandX band
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeFailsafe Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description