Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide Electromechanical Relay SPDT/DPDT Failsafe Switch, X Band 10 GHz, 7,000 Watts, CPR Flat, 12V, TTL Logic, Window Indicator

Product ID: PEWGS6070

Pricing

QuantityPrice
1-4$4,240.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Waveguide TypeStandard
Flange Size Flange Type Flange GroupCPR Flat Standard Flange
Frequency BandX band
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT/DPDT DPDT
Actuator TypeFailsafe Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description