Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz 10 dBi Gain with UG-51/U-Square Flange and Cage Style Mount

Product ID: PE1WAN112-10

Pricing

QuantityPrice
1-4$2,530.00
5-9$2,428.80
10-24$2,327.60
25-99$2,226.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V51.6
Beam Width H52.1

Description