Waveguide horn antennas PE9858B-10-CPRG from Pasternack is just one part in a large selection of our waveguide components. Pasternack's TAA Complaint waveguide horn antenna is manufactured with a WR-112 / R-84 / WG-15 waveguide size. Our WR-112 / R-84 / WG-15 waveguide horn antenna is constructed with a CPR-112G flange and built to precise RF wave waveguide horn antenna design specifications.
Pasternack’s WR-112 / R-84 / WG-15 waveguide antenna with CPR-112G flange from Pasternack is a 10 dBi gain and in-stock now. Our WR-112 / R-84 / WG-15 , 10 dBi gain horn antenna has a minimum frequency of 7.05 (GHz) and a maximum frequency of 10 (GHz). This waveguide WR-112 / R-84 / WG-15 horn antenna is TAA complaint, which can be used for government and military purpose. PE9858B-10-CPRG horn antenna flange has EIA / IEC / UK designation WR-112 / R-84 / WG-15 respectively. This Antenna is ideal for measurement standard and calibration application. The Grooved design in CPR flange allows for tight pressurized fitting with no leaks.
Additional specs on this Waveguide horn with WR-112 / R-84 / WG-15 can be found on the datasheet specifications above. This Waveguide antenna is part of over one million RF, microwave, and millimeter wave components in stock. Our part number PE9858B-10-CPRG Wave guide horn antenna is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide array of other waveguide products that ship same-day from our Lewisville, TX United States warehouse for all your RF/microwave and millimeter wave waveguide component needs.