In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz 15 dBi Gain with UG-51/U-Square Flange and Cage Style Mount

Product ID: PE1WAN112-15

Pricing

QuantityPrice
1-4$2,500.00
5-9$2,400.00
10-24$2,300.00
25-99$2,200.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V32
Beam Width H31

Description