Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Antenna, 7.05 GHz to 10 GHz Frequency Range, 15 dBi Gain,

Product ID: PEWAN112-15

Pricing

QuantityPrice
1-4$936.99
5-9$918.25
10-24$899.51
25-99$880.77
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V32
Beam Width H31

Description