Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-112 Waveguide Standard Gain Horn Antenna, 7.05 GHz to 10 GHz Frequency Range, 15 dBi Gain, UG-138/U Flange

Product ID: PE9858B-15

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description

WR-112 Waveguide Standard Gain Horn Antenna, 7.05 GHz to 10 GHz Frequency Range, 15 dBi Gain, UG-138/U Flange

PE9858B-15 WR-112 standard gain horn antenna is also known as a waveguide horn. This WR-112 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR112 horn antenna has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.

WR-112 standard gain horn waveguide antenna PE9858B-15 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-112 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-112 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.