Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz 20 dBi Gain with UG-51/U-Square Flange and Cage Style Mount

Product ID: PE1WAN112-20

Pricing

QuantityPrice
1-4$2,820.00
5-9$2,707.20
10-24$2,594.40
25-99$2,481.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V17.3
Beam Width H17.5

Description