Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Antenna, 7.05 GHz to 10 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN112-20

Pricing

QuantityPrice
1-4$1,940.00
5-9$1,901.20
10-24$1,862.40
25-99$1,823.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Beam Width V17.3
Beam Width H17.5

Description