Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz with a Nominal 20 dBi Gain with CPRG Flange

Product ID: PE9858B-20-CPRG

Pricing

QuantityPrice
1-4$1,650.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Gain nominal 20 dBi
Flange Type CPR-112G
Frequency, Min 7.05 GHz
Frequency, Max 12 GHz

Description