Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide Pressure Window, CPR112F and CPR112G Flanges, Brass

Product ID: PEWGP1006

Pricing

QuantityPrice
1-4$898.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-112
Frequency, Min6.57 GHz
Frequency, Max9.99 GHz
Insertion Loss, Max0.2 dB
VSWR, Max1.25:1
Input Power (CW)1,000 Watts
Body MaterialCopper Brass
Body FinishPassivation

Description

WR-112 waveguide pressure window 6.57 GHz to 9.99 GHz frequency, 1000 watts (CW) input power, 1.25:1 max VSWR and copper brass body

Part number PEWGP1006 waveguide vacuum window with 1.25:1 max VSWR by Pasternack is a high-grade product that satisfies demanding customers, meets stringent regulatory requirements, and ships the same day. Waveguide pressure window size WR-112 effectively seals out contaminants and other pollutants when the waveguide is pressurized. This WR-112 waveguide pressure window with 1.25:1 max VSWR is one of many dependable waveguide products that Pasternack has been providing since 1972. The copper brass passivation RF waveguide window, isolates pressurized sections from non-pressurized sections in the waveguide system and provides exceptional RF performance.

Pasternack WR 112, PEWGP1006 waveguide vacuum window's tight seal prevents impurities like dust, dirt and condensation from penetrating the pressurized waveguide system. As a trusted supplier to global engineers, we at Pasternack Enterprises promises that our copper brass passivation waveguide pressure window is a safe and reliable product that meets or exceeds your microwave engineering needs. Built tough, WR112 pressure window comes in copper brass body, passivation finish and is used in satellite communication, radar, wireless communications, test instrumentation, and other high power applications. Pasternack's expert RF and Microwave Technical Support Team is available to help you with any inquiries on copper brass passivation, WR-112, 6.57 GHz to 9.99 GHz waveguide frequency range, waveguide pressure window.

The well-built, PEWGP1006 WR 112 by Pasternack, is ideally suited for applications in the most challenging conditions. Pasternack Enterprises Inc's vacuum window has an operating frequency between 6.57 GHz and 9.99 GHz and an insertion loss of 0.2 dB Max. Manufactured to the highest international standards, our pressure window with, 1,000 watts (CW) input power and 1.25:1 VSWR (Max) has passed through a rigorous Quality Management System (QMS) and comes from an ISO 9001:2015 certified facility. Our waveguide pressure window with max power handling of 1,000 watts (CW) is used in RF testing and research institutes.

Contact our waveguide technical experts or download the PEWGP1006 product data sheet for specifications, dimensions, and CAD drawing on the 1.25:1 Max VSWR WR 112 waveguide pressure window. With a maximum insertion loss of 0.2dB and frequency range of 6.57 GHz-9.99 GHz, the waveguide window comes in a length of 0in, Width of 0in, Height of 0in and Weighs 0.33lbs. Order your WR-112 Size, copper brass passivation 6.57 GHz to 9.99 GHz Frequency, waveguide pressure window, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity). We will ship your WR-112 size 0.2dB maximum Insertion loss waveguide pressure window and all your Waveguide accessories same-day via UPS or FedEx.