Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-112 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 6.57 GHz to 9.99 GHz, 2 mm Thick Brass Construction

Product ID: PEW112FS2

Pricing

QuantityPrice
1-24$124.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)6.57 GHz
Max Freq (GHz)9.99 GHz
MaterialBrass
Body FinishPassivation

Description