PE1WAN112-10ELNF standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-112 input and a waveguide to coaxial transition adapter. Our WR-112 standard gain horn antenna has a waveguide to coax adapter transition with a type N connector input that is female gender.
WR-112 standard gain horn waveguide antenna with N type input has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Pasternack PE1WAN112-10ELNF WR-112 waveguide horn standard gain antenna is rated at a nominal 10 dB gain. Our 10 dB standard gain horn WR-112 waveguide antenna with type N adapter has a vertical beam width of 52.1 and horizontal of 51.6 degrees at 3 dB.
Pasternack is where to buy a WR-112 standard waveguide gain horn antenna with WR-112 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-112 standard waveguide horn antenna with type N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.