Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-112 Standard Gain Horn with 10 dBi gain, End Launch N Female connector

Product ID: PEWAN112-10ELNF

Pricing

QuantityPrice
1-4$1,610.00
5-9$1,545.60
10-24$1,481.20
25-99$1,416.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Gain Min 10
Beam Width, 3dB V 52.1
Beam Width, 3dB H 51.6
Frequency, Min 7.05 GHz
Frequency, Max 10 GHz

Description