In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-112 Standard Gain Horn with 10 dBi gain, SMA Female connector

Product ID: PEWAN112-10SF

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,584.00
10-24$1,518.00
25-99$1,452.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description