WR-112 Standard Gain Horn with 15 dBi gain, End Launch N Female connector

Product ID: PEWAN112-15ELNF

Pricing

QuantityPrice
1-4$1,170.00
5-9$1,123.20
10-24$1,076.40
25-99$1,029.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Gain Min 15
Beam Width, 3dB V 31
Beam Width, 3dB H 32
Frequency, Min 7.05 GHz
Frequency, Max 10 GHz

Description