Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Standard Gain Horn with 15 dBi gain, End Launch SMA Female connector

Product ID: PEWAN112-15ELSF

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25-99$1,100.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description