We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-112 Standard Gain Horn with 20 dBi gain, End Launch N Female connector

Product ID: PEWAN112-20ELNF

Pricing

QuantityPrice
1-4$1,740.00
5-9$1,670.40
10-24$1,600.80
25-99$1,531.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 77
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-112
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 7.05 GHz
Frequency, Max 10 GHz

Description