In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-112 Standard Gain Horn with 20 dBi gain, End Launch SMA Female connector

Product ID: PEWAN112-20ELSF

Pricing

QuantityPrice
1-4$1,780.00
5-9$1,708.80
10-24$1,637.60
25-99$1,566.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description