Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 Straight Waveguide Section 2 Inch Length, UG-387/U Round Cover Flange from 60 GHz to 90 GHz

Product ID: PEW12S001-2

Pricing

QuantityPrice
1-9$502.99
10-24$492.93
25-99$482.87
100-249$472.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-12
Flange Size 1UG-387/U
Waveguide Size 2WR-12
Flange Size 2UG-387/U
Length2 inches
Frequency, Min60 GHz
Frequency, Max90 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description