Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 Waveguide Fixed Attenuator, 10 dB, from 60 GHz to 90 GHz, UG-387/U Round Cover Flange, Rated to 0.1 Watt

Product ID: PEWAT1020-10

Pricing

QuantityPrice
1-4$1,110.00
5-9$1,065.60
10-24$1,021.20
25-99$976.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-12
Attenuation, Nominal10 dB
Attenuation, Typical0.7 dB
Flange SizeUG-387/U
Minimum Frequency60 GHz
Maximum Frequency90 GHz
Maximum Power0.1 W

Description