Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-12 Waveguide Fixed Attenuator, 30 dB, from 60 GHz to 90 GHz, UG-387/U Round Cover Flange, 1W Power

Product ID: PEWAT1011-30

Pricing

QuantityPrice
1-4$1,450.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-12
Attenuation, Typical30 dB
Flange SizeUG-387/U
VSWR1.15:1
Minimum Frequency60 GHz
Maximum Frequency90 GHz
Maximum Power1 W

Description

WR-12 Waveguide Fixed Attenuator, 30 dB, from 60 GHz to 90 GHz, UG-387/U Round Cover Flange, 1W Power

WR-12 Pasternack waveguide fixed attenuator PEWAT1011-30 is in stock at our ISO 9001:2008 certified facilities that ship same-day internationally. Pasternack WR-12 gold-plated waveguide attenuators function up to 90 GHz maximum frequency rating. This 60 GHz to 90 GHz fixed waveguide attenuator PEWAT1011-30 has round cover gold-plated flanges and is in stock continuously. Waveguide fixed attenuator WR-12 with aluminum round cover flanges from Pasternack has a high-quality rating of 30 dB attenuation accuracy.

Pasternack has been supplying waveguide components like these 60 GHz to 90 GHz 30 dB aluminum fixed attenuators since it started business in 1972. Off-the-shelf online or by phone, we ship these industry-leading round cover UG-387/U gold plated flanged WR-12 waveguide fixed attenuators around the globe. PEWAT1011-30 medium power waveguide fixed attenuator at 90 GHz max frequency and 60 GHz minimum frequency is able to achieve amazing RF performance with 1 watts of peak input power.

These 1W WR-12 waveguide attenuators at 30 dB fixed attenuation by Pasternack have a typical 1.15:1 VSWR (voltage standing wave ratio). WR-12 waveguide gold plated fixed attenuator that operates in the 60 GHz to 90 GHz range is 0.122 inches in width. 0.122 inch wide 1W aluminum waveguide attenuator fixed from Pasternack has a length of 2 inches. Satellite, RADAR, and wireless communications systems utilize 90 GHz 0.122 by 2-inch gold-plated waveguide 30 dB attenuators that have round cover UG-387/U flanges.

Precise CAD drawings are accessible for these WR-12 30 dB PEWAT1011-30 waveguides with specifications and dimensions on our PDF datasheet download. For any issues with our 1W 0.122 inch wide fixed attenuators that use round cover aluminum flanges, Pasternack tech support experts are always at your disposal. Let Pasternack and our knowledgeable sales team be your first and last stop to purchase top-shelf waveguide components like this 1 watt 30 dB attenuation WR-12 fixed attenuator at 60 GHz to 90 GHz.