Pasternack’s PEWAT1020-30 is a waveguide fixed attenuator built to operate in full WR-12 band. This WR-12 waveguide attenuator comes with a grey paint finish and a maximum VSWR of 1.25:1. Our waveguide fixed attenuator is rated for a minimum frequency of 60 GHz and a maximum frequency of 90 GHz. Make your online purchase right now to take advantage of our same-day shipping.
The PEWAT1020-30 WR-12 interface waveguide fixed attenuator from Pasternack is constructed with gold-plated brass copper material. This waveguide attenuator has an overall length of 1.97 inches, a width of 0.75 inches and weighs 0.13 lbs. Our PEWAT1020-30 WR-12 waveguide fixed attenuator is rated for 0.7 of typical attenuation accuracy.
This waveguide fixed attenuator from Pasternack is designed with a UG-387/U flange. The PEWAT1020-30 waveguide fixed attenuator is rated for maximum input power (CW) of 0.1 Watts along with 30 dB of nominal attenuation. Additional dimensions and specifications for this fixed waveguide attenuator are in our downloadable PDF datasheet.
Pasternack’s WR-12 interface waveguide fixed attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same business day worldwide, including custom cable assemblies. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality 60 GHz waveguide fixed attenuator that meets your requirements.