Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-12 Waveguide with UG-387/U Flanged 6x Active Frequency Multiplier, E band, 60 GHz to 90 GHz Frequency and +15 dBm Power Outputs

Product ID: PE88X2024

Pricing

QuantityPrice
1-24$15,350.00
25-49$14,582.50
50-99$13,815.00
100-249$13,201.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Output ConnectorWR-12 Waveguide with UG-387/U Flange
Connector InputSMA Female
Minimum Output Frequency60 GHz
Maximum Output Frequency90 GHz
Output Frequency BandE band
Multiplication Factor6 X
Multiplier TypeActive
Typical Output Power15 dB
Typical Input Power-1 dB

Description