Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-12 Waveguide with UG-387/U Flanged 6x Active Frequency Multiplier, E band, 60 GHz to 90 GHz Frequency and +20 dBm Power Outputs

Product ID: PE88X2025

Pricing

QuantityPrice
1-24$13,100.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Output ConnectorWR-12 Waveguide with UG-387/U Flange
Connector InputSMA Female
Minimum Output Frequency60 GHz
Maximum Output Frequency90 GHz
Output Frequency BandE band
Multiplication Factor6 X
Multiplier TypeActive
Typical Output Power20 dB
Typical Input Power3 dB

Description