Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 1,000 W Waveguide Rotary Joint in the S Band Frequency range, 5.85 GHz to 6.72 GHz, CPR-137F/CPR-137G Flanges, L-Style

Product ID: PEW137RJ0001

Pricing

QuantityPrice
1-4$3,070.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Part NumberPEW137RJ0001
Frequency BandS Band
Minimum Frequency5.85 GHz
Maximum Frequency6.72 GHz
Maximum Input VSWR1.25:1
Flange SizeCPR-137F/CPR-137G

Description