Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 90 Degree Right-Hand Waveguide Twist With a FDP70 Flange Operating From 5.38 GHz to 8.17 GHz

Product ID: PEW137TW001

Pricing

QuantityPrice
1-9$499.00
10-24$489.02
25-99$479.04
100-249$469.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-137
Flange Size 1FDP70
Waveguide Size 2WR-137
Flange Size 2FDP70
Waveguide Angle90 Deg.
Minimum Frequency5.38 GHz
Maximum Frequency8.17 GHz

Description