Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Commercial Grade Straight Waveguide Section 6 Inch Length with UG-344/U Flange Operating from 5.85 GHz to 8.2 GHz

Product ID: PE-W137S001-6

Pricing

QuantityPrice
1-9$640.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-137
Flange Size 1UG-344/U
Waveguide Size 2WR-137
Flange Size 2UG-344/U
Length6 inches
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz

Description

WR-137 Commercial Grade Straight Waveguide Section 6 Inch Length with UG-344/U Flange Operating from 5.85 GHz to 8.2 GHz

PE-W137S001-6 WR-137 waveguide section is straight and is 6 inches long. This 6 inch WR-137 straight waveguide section from Pasternack is commercial grade and has a UG-344/U flange. Our straight WR-137 waveguide section with UG-344/U flange has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.

WR-137 waveguide section PE-W137S001-6 is part of over 40,000 RF, microwave and millimeter wave components. Our commercial grade WR-137 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.