Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 8.2 GHz, 12,000 Watts, CPR-137F, 28V, Self Cut Off

Product ID: PEWGS6024

Pricing

QuantityPrice
1-4$2,670.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Flange Size Flange Type Flange GroupNone CPR-137F Standard Flange
Frequency BandC band
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Impedance50 Ohms
Maximum VSWR1.05:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description