Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 8.2 GHz, 12,000 Watts, CPR-137F, 28V, Self Cut Off

Product ID: PEWGS6024

Pricing

QuantityPrice
1-4$2,670.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Flange Size Flange Type Flange GroupNone CPR-137F Standard Flange
Frequency BandC band
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Impedance50 Ohms
Maximum VSWR1.05:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description