In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, C Band 8.2 GHz, 12,000 Watts, CPR-137F, 28V, TTL Logic, Self Cut Off

Product ID: PEWGS6025

Pricing

QuantityPrice
1-4$2,500.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Flange Size Flange Type Flange GroupNone CPR-137F Standard Flange
Frequency BandC band
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Impedance50 Ohms
Maximum VSWR1.05:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override

Description