We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-137 Waveguide Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 15 dBi Gain With CPRG Flange

Product ID: PE9859B-15-CPRG

Pricing

QuantityPrice
1-4$1,500.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-137
Gain nominal 15 dBi
Flange Type CPR-137G
Frequency, Min 5.85 GHz
Frequency, Max 8.2 GHz

Description