Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Waveguide Antenna, 5.85 GHz to 8.2 GHz Frequency Range, 20 dBi Gain,

Product ID: PEWAN137-20

Pricing

QuantityPrice
1-4$1,630.00
5-9$1,597.40
10-24$1,564.80
25-99$1,532.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Frequency, Min5.85 GHz
Frequency, Max8.2 GHz
Beam Width V17.3
Beam Width H17.5

Description