WR-137 Standard Waveguide Horn With CMR-137F Flange and 20 dB Typical Gain Operating From 5.85 GHz to 8.2 GHz Frequency Range

Product ID: PE9859B-20

Pricing

QuantityPrice
1-4$1,070.00
5-9$1,027.20
10-24$984.40
25-99$941.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-137
Frequency, Min58.5 GHz
Frequency, Max82 GHz

Description

WR-137 Standard Waveguide Horn With CMR-137F Flange and 20 dB Typical Gain Operating From 5.85 GHz to 8.2 GHz Frequency Range

PE9859B-20 WR-137 standard gain horn antenna is also known as a waveguide horn. This WR-137 standard gain horn antenna has a 20 dB nominal gain and a cmr-137f flange. Our 20 dB WR137 horn antenna has a minimum frequency of 58.5 GHz and a maximum frequency of 82 GHz.

WR-137 standard gain horn waveguide antenna PE9859B-20 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-137 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR137 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.