We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-137 Waveguide Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 20 dBi Gain With CPRG Flange

Product ID: PE9859B-20-CPRG

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,617.00
10-24$1,584.00
25-99$1,551.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-137
Gain nominal 20 dBi
Flange Type CPR-137G
Frequency, Min 5.85 GHz
Frequency, Max 8.2 GHz

Description