Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-137 Waveguide Shim, CPR-137F and CPR-137G Flanges, Frequency Range: 5.38 GHz to 8.17 GHz, 5 mm Thick Brass Construction

Product ID: PEW137FS5

Pricing

QuantityPrice
1-24$166.99
25-49$158.64
50-99$150.29
100-249$143.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-137
Flange TypeCPR-137F, CPR-137G
Min Freq (GHz)5.38 GHz
Max Freq (GHz)8.17 GHz
MaterialBrass
Body FinishAnticorrosion Grey Paint

Description